Plug connector 3-pole 32A socket, black
EnstoNet XL
ENSTO
Plug connector 3-pole 32A socket, black
REF. XLA32.B
1935076
EAN.
6418677688003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 32 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Connection type | Screw connection |
Model | Plug |
Built-in version | Built-in part/plug-in connection |
Insert direction | Straight |
Connection size thread | M3.5 |
Connection cross section (fine-strand) | 1.5-6 mm² |
Connection cross section (solid-core) | 1.5-6 mm² |
Number of connections per pole | 1 |
Pole codification | L, N, PE |
Mechanical coding | Yes |
Colour coding/contact insert | Black |
Colour of the separate adapter piece | Without adapter piece |
---|---|
Housing colour | Black |
Type of locking | Integrated in plug-in connector |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Other |
Halogen free | Yes |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 34 mm |
Height | 36 mm |
Width | 36 mm |
Documentation
1 document
Installation Guide
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION