Plastic round box vertical mounting frames
Universal Floor boxes LG
Legrand
Plastic round box vertical mounting frames
REF. LG-088127
1473092
EAN.
3414970756114
The floor box allows power and data supply to the different workstations.Its lid provides access to the power, ELV and DATA sockets, and closure with connected cords in complete safety.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
---|---|
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer diameter | 300 mm |
Built-in diameter | 275 mm |
Min. built-in depth | 72 mm |
Documentation
3 documents
Instruction manual
Technical Sheet
Technical Sheet
7 documents
BIM file
BIM file
BIM file
BIM file
Autocad 3D
BIM file
BIM file
SELECT AN ACTION