MP Mesh Trays
MP Bolagen
REF. MP-771E
1468800
EAN.
7394333058641
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | G-shape |
---|---|
Width | 44 mm |
Height | 33 mm |
Length | 3000 mm |
Working length | 3000 mm |
Käytettävä poikkipinta | 625 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Paino | 0.534 kg/m |
Load test type according to IEC 61537 | Type II |