FILTERS
Clear all
Category
Technical characteristics
-
Cable ladder width
-
Cable ladder width
-
Hinged joint horizontal
-
Material
-
Material
-
Material
-
Suitable for
-
Hinged joint vertical
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Type of connection
-
Working length
-
Suitable for cable management system height
-
Profile shape
-
Length
-
Length
-
Profile shape
-
Length
-
Diameter longitudinal wire
-
Profile shape
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Diameter longitudinal wire
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Material thickness
-
Model
-
Diameter transverse wire
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Diameter transverse wire
-
Tray mounting
-
Suitable for circuit integrity
-
Type of perforation
-
Suitable for cable tray
-
Pitch thread
-
Integrated partition
-
With toothing
-
Snap-off
-
Type of connector
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread size (metric)
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-724S3-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724S3
1467218
1467218
Wire mesh cable tray 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-725S3-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725S3
1467222
1467222
Wire mesh cable tray 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-726S3-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726S3
1467226
1467226
Wire mesh cable tray 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-727S3-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727S3
1467230
1467230
Wire mesh cable tray 600 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-725E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725E
1467220
1467220
Wire mesh tray 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-726E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726E
1467224
1467224
Wire mesh tray 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-719E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-719E
1467200
1467200
Wire mesh tray 55 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-727E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727E
1467228
1467228
Wire mesh tray 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-720E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-720E
1467204
1467204
Wire mesh tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722S3-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722S3
1467210
1467210
Wire mesh tray 3 m, 120 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723S3-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723S3
1467214
1467214
Wire mesh tray 3 m, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-719S3-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-719S3
1467202
1467202
Wire mesh tray 3 m, 55 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-720S3-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-720S3
1467206
1467206
Wire mesh tray 3 m, 75 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722HE-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722HE
1468859
1468859
Wire mesh tray H=110x120mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723HE-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723HE
1468863
1468863
Wire mesh tray H=110x200mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-724HE-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724HE
1468868
1468868
Wire mesh tray H=110x300mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-725HE-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725HE
1468874
1468874
Wire mesh tray H=110x400mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-726HE-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726HE
1468880
1468880
Wire mesh tray H=110x500mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-727HE-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727HE
1468886
1468886
Wire mesh tray H=110x600mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722E
1467208
1467208
Wire mesh tray 120 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723E
1467212
1467212
Wire mesh tray 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-724E-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724E
1467216
1467216
Wire mesh tray 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-732S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-732S
1467240
1467240
Corner splice wire mesh tray S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-730S-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-730S
1467234
1467234
Wire mesh tray splice EZ
You can only compare 4 products, you must remove 1 to add this one