MP Cable Ladders Steel
MP Bolagen
REF. MP-137V
1467691
EAN.
7394333837918
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 25 mm |
---|---|
Length | 2750 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwable |
Suitable for wire mesh tray | No |
Suitable for cable tray | No |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |