Mounting plate 214 x 385 x 1.5 mm
Ensto Cubo H
ENSTO
Mounting plate 214 x 385 x 1.5 mm
REF. HMP2340B
3449950
EAN.
6418677157707
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 214 mm |
---|---|
Width | 385 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |