Mounting enclosure Al 64 x 58 x 34 mm
Ensto Cubo H
ENSTO
Mounting enclosure Al 64 x 58 x 34 mm
REF. HALP060604
3449903
EAN.
6418677165771
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 64 mm |
---|---|
Height | 58 mm |
Depth | 34 mm |
Material | Aluminium |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7001 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP66 |
Documentation
4 documents
Autocad 3D
Line drawing
Line drawing
Line drawing
SELECT AN ACTION