-
Material
-
Material quality
-
With mounting plate
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
Number of doors
-
With glazed door
-
With ventilation door
-
Pre-stamping
-
With rear door
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
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
3449601
Mounting enclosure Al 120 x 122 x 82 mm
3449910
Mounting enclosure Al 120 x 122 x 92.5 mm
3449911
Mounting enclosure Al 120 x 220 x 91 mm
3449602
Mounting enclosure Al 120 x 220 x 81.5 mm
3449912
Mounting enclosure Al 121 x 360 x 82.5 mm
3449913
Mounting enclosure Al 160 x 160 x 92 mm
3449914
Mounting enclosure Al 160 x 260 x 91.5 mm
3449915
Mounting enclosure Al 160 x 360 x 91.5 mm
3449916
Mounting enclosure Al 160 x 562 x 92 mm
3449917
Mounting enclosure Al 202 x 232 x 111.5 mm
3449918
Mounting enclosure Al 200 x 230 x 181 mm
3449919
Mounting enclosure Al 230 x 280 x 111.5 mm
3449920
Mounting enclosure Al 233 x 335 x 112 mm
3449921
Mounting enclosure Al 234 x 335 x 182 mm
3449922
Mounting enclosure Al 230 x 400.5 x 111.5 mm
3449923
Mounting enclosure Al 230 x 600 x 114 mm
3449924
Mounting enclosure Al 310 x 403 x 111.5 mm
3449925
Mounting enclosure Al 310 x 403 x 181.5 mm
3449926
Mounting enclosure Al 310 x 601 x 112 mm
3449927
Mounting enclosure Al 310 x 601 x 180 mm
3449902
Mounting enclosure Al 45 x 50 x 30 mm
3449903
Mounting enclosure Al 64 x 58 x 34 mm
3449904
Mounting enclosure Al 64 x 98 x 35 mm
3449905
Mounting enclosure Al 64 x 150 x 35 mm