Metering panel surface Fe SO 1xRCCB 3x10A 3x16A 25A
Esteri Panel boards
ENSTO
Metering panel surface Fe SO 1xRCCB 3x10A 3x16A 25A
REF. EVEP125.06
3428019
EAN.
6418677673245
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 25 A |
---|---|
Number of meter boards | 1 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
Number of distributor rows | 1 |
---|---|
With mounting plate | Yes |
Degree of protection (IP) | IP3X |
Width | 420 mm |
Height | 870 mm |
Depth | 180 mm |
Documentation
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION