Metering panel surface Fe 2T SO 1xRCCB 3x10A 3x16A 50A
Esteri Panel boards
ENSTO
Metering panel surface Fe 2T SO 1xRCCB 3x10A 3x16A 50A
REF. EVEP150.06-2T
3428022
EAN.
6418677673283
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 50 A |
---|---|
Number of meter boards | 1 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
Number of distributor rows | 1 |
---|---|
With mounting plate | Yes |
Degree of protection (IP) | IP3X |
Width | 420 mm |
Height | 870 mm |
Depth | 180 mm |
Documentation
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION