Meter board flush/wall mount FE 4xRCCB 18x10A 18x16A 50A
Ensto Waltteri Panel boards
ENSTO
Meter board flush/wall mount FE 4xRCCB 18x10A 18x16A 50A
REF. ESNV345.36-RJ
3301600
EAN.
6418677677830
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 50 A |
---|---|
Number of meter boards | 1 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
Number of distributor rows | 3 |
---|---|
With mounting plate | No |
Degree of protection (IP) | IP2XC |
Width | 545 mm |
Height | 1600 mm |
Depth | 130 mm |
Documentation
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION