Mechanical accessory RVLX02 WIRE SUSP.SET 1.5M Ø31
Ensto Accessories
ENSTO
Mechanical accessory RVLX02 WIRE SUSP.SET 1.5M Ø31
REF. RVLX02
4266061
EAN.
6410042660614
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 180 mm |
---|---|
Width | 100 mm |
Height | 35 mm |