Mechanical accessory RVLX01 WIRE SUSP.SET 1.5M
Ensto Accessories
ENSTO
Mechanical accessory RVLX01 WIRE SUSP.SET 1.5M
REF. RVLX01
4266060
EAN.
6410042660607
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 180 mm |
---|---|
Width | 100 mm |
Height | 8 mm |