Mechanical accessory RVDL3x12 WIRE SUSP.SET
Ensto Diana
ENSTO
Mechanical accessory RVDL3x12 WIRE SUSP.SET
REF. RVDL3X12
4260663
EAN.
6410042606636
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 140 mm |
---|---|
Width | 95 mm |
Height | 30 mm |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION