Mechanical accessory For AVR70 luminaires, white
Ensto AVR70-72
ENSTO
Mechanical accessory For AVR70 luminaires, white
REF. AVL30
4117105
EAN.
6410041171050
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective housing |
---|---|
Colour | White |
Material | Steel |
Length | 135 mm |
---|---|
Width | 240 mm |
Height | 110 mm |
Documentation
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION