Mechanical accessory AMRPK500 RAMP MOUNT.PAIR 0,5M
Ensto Monix
ENSTO
Mechanical accessory AMRPK500 RAMP MOUNT.PAIR 0,5M
REF. AMRPK500
4265380
EAN.
6410042653807
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Grey |
Material | Aluminium |
Length | 550 mm |
---|---|
Width | 50 mm |
Height | 60 mm |
Documentation
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION