Lighting trunking 391S C2 lum.rail 50mm EZn
MP Luminaire Rail Steel
MP Bolagen
Lighting trunking 391S C2 lum.rail 50mm EZn
REF. MP-391S6
1467816
EAN.
6438269325574
Lighting trunking 391S C2 lum.rail 50mm EZn
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 50 mm |
Length | 6000 mm |
Working length | 6000 mm |
Käytettävä poikkipinta | 2200 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
---|---|
Model | Without connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Paino | 1.183 kg/m |