Labeling tape Marked 25 - 36
Ensto Clampo Compact
ENSTO
Labeling tape Marked 25 - 36
REF. PEM82
EAN.
6418677112843
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-adhesive | Yes |
---|---|
Text | With inscription |
Colour | White |
Transparent | No |
---|---|
Width | 6 mm |
Height | 59 mm |