Labeling tape Marked 13 - 24
Ensto Clampo Compact
ENSTO
Labeling tape Marked 13 - 24
REF. PEM81
EAN.
6418677112386
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-adhesive | Yes |
---|---|
Text | With inscription |
Colour | White |
Transparent | No |
---|---|
Width | 6 mm |
Height | 59 mm |