Labeling tape Marked 1 - 12
Ensto Clampo Compact
ENSTO
Labeling tape Marked 1 - 12
REF. PEM80
1933680
EAN.
6418677112379
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-adhesive | Yes |
---|---|
Text | With inscription |
Colour | White |
Transparent | No |
---|---|
Width | 6 mm |
Height | 59 mm |