KIT 3 HORIZONTAL MOUNTING BOX EMPTY 3X4M STANDARD BOX 8/12M
Universal Floor boxes LG
Legrand
KIT 3 HORIZONTAL MOUNTING BOX EMPTY 3X4M STANDARD BOX 8/12M
REF. LG-088020
1473040
EAN.
3414970755117
The supports kit is the body of the floor box, which allows power and data supply to the different workstations. The supports provides the power, ELV and DATA sockets.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 6 |
---|---|
Number of conduit inlets | 6 |
Length | 281.3 mm |
Width | 198.3 mm |
Depth | 81 mm |
Model | Shape of cup |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
Documentation
5 documents
Instruction manual
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
7 documents
BIM file
BIM file
BIM file
BIM file
Autocad 3D
BIM file
BIM file
2 documents
Environmental profile
Environmental profile
SELECT AN ACTION