Inlet flange Complete, F2 size
Accessories
ENSTO
Inlet flange Complete, F2 size
REF. F2CE.1T
3444862
EAN.
6418677181535
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Type | Other |
Width | 215 mm |
Height | 84 mm |
Material | Plastic |
Surface protection | Untreated |
Pre-stamping | Yes |
---|---|
Thread type | None |
Gland plate type according to SEN 280901 | FL21 |
Colour | Grey |
RAL-number | 7035 |