Iceguard cable Tash 0.32 ohm/m
Ensto Tash
ENSTO
Iceguard cable Tash 0.32 ohm/m
REF. TASH0.32
0430132
EAN.
6410004301326
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Single core |
---|---|
Constant power | Yes |
Self-limiting | No |
Nominal voltage | 400 V |
Max. hold temperature | 80 °C |
Heating capacity | 30 W/m |
Screening | Braiding |
Material screening | Copper |
---|---|
Surface treatment screening | Tinned |
Diameter | 6 mm |
Length | 2500 m |
Colour | Black |
Application | Other |
Documentation
1 document
Constructor Declaration
SELECT AN ACTION