Hinge 25 x 40 x 11.5 mm
Ensto Cubo H
ENSTO
Hinge 25 x 40 x 11.5 mm
REF. HMHI2
3441549
EAN.
6418677165443
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inlying hinge | No |
---|---|
Outlying hinge | Yes |
Max. opening angle | 180 ° |
Hinge adjustable | No |
---|---|
Material | Aluminium |
Surface protection | Primed |