Gasket F2 size
Ensto Cubo O
ENSTO
Gasket F2 size
REF. F2G
3443992
EAN.
6418677172076
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 300 mm |
Width | 216 mm |
Height | 88 mm |
Depth | 2 mm |
---|---|
Material | Other |
Colour | Black |