Frame DL3X3-K surface frame white
Ensto Diana
ENSTO
Frame DL3X3-K surface frame white
REF. DL3X3-K
4217581
EAN.
6438100413682
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Stainless steel |
Length | 302 mm |
---|---|
Width | 302 mm |
Height | 70 mm |
Documentation
3 documents
Installation Guide
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION