Frame AL250K-V FRAME WH
Ensto Alunette
ENSTO
Frame AL250K-V FRAME WH
REF. AL250K-V
4160700
EAN.
6418584156602
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Stainless steel |
Length | 340 mm |
Width | 340 mm |
---|---|
Height | 30 mm |
Diameter | 340 mm |
Documentation
2 documents
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
1 document
Autocad 3D
SELECT AN ACTION