Flange fastening set F2 size, steel/plastic
Ensto Cubo O
ENSTO
Flange fastening set F2 size, steel/plastic
REF. F2SS20
3443997
EAN.
6418677181689
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Material | Other |
Width | 8 mm |
Height | 20 mm |
---|---|
Depth | 8 mm |