Flange fastening set F1 size, steel/plastic
Accessories
ENSTO
Flange fastening set F1 size, steel/plastic
REF. F1SS20
3445998
EAN.
6418677173066
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Plastic |
Height | 20 mm |
---|---|
Depth | 6 mm |