External angle 100x50 mm
Halogen Free DLP Trunking LG
Legrand
External angle 100x50 mm
REF. LG-638032
EAN.
3245066380322
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 100 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Symmetric | Yes |
Model | Moulded hood |
Angle | 60-120 ° |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | IP3X |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Height | 110 mm |
Storage temperature | -25-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION