FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Mounting method cover
-
Material quality
-
Number of covers
-
Angle
-
Angle
-
Surface protection
-
Model
-
Symmetric
-
Suitable for circuit integrity
-
Bottom perforation
-
Type of fastening
-
With protective foil
-
With cable fixing clip
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/637102_pw_170104.jpg)
Legrand
Halogen Free DLP Trunking LG
REF. LG-637102
1473272
1473272
EXTERIOR ANGLE 25X25
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/637102_pw_170104.jpg)
Legrand
Halogen Free DLP Trunking LG
REF. LG-637112
1473279
1473279
EXTERIOR ANGLE 40X25
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/637102_pw_170104.jpg)
Legrand
Halogen Free DLP Trunking LG
REF. LG-637312
1473286
1473286
EXTERIOR ANGLE 60X40 WHITE
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-638032-WEB-R.jpg)
Legrand
Halogen Free DLP Trunking LG
REF. LG-638032
External angle 100x50 mm
You can only compare 4 products, you must remove 1 to add this one