Distribution block 3-p 32A fused 10A switch power
EnstoNet XL
ENSTO
Distribution block 3-p 32A fused 10A switch power
REF. XLAD3F
1935110
EAN.
6418677688522
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 32 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 2 |
Pole codification | L, N, PE |
Mechanical coding | Yes |
Colour coding/contact insert | Black |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
---|---|
Housing material | Other |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 108 mm |
Height | 59 mm |
Width | 146 mm |
Type of distributor | Switching distributor |
Type of integrated switching | Switch off |
Mounting possibility | Integrated |
Documentation
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION