Dimmer (light control) Touch Univer 3-100VA,420W,wh
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Touch Univer 3-100VA,420W,wh
REF. 1711DE-LS1700WWFI
2621171
EAN.
6438100348717
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Push button |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
---|---|
Type of fastening | Mounting with claw and screw |
Material | Other |
Material quality | Other |
Halogen free | No |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
Nominal voltage | 230 - 230 V |
Frequency | 50 - 60 Hz |
Documentation
1 document
Installation Guide
SELECT AN ACTION