Diffuser Opal diffuser for AVR1 PIR
Ensto AVR1-4-14
ENSTO
Diffuser Opal diffuser for AVR1 PIR
REF. AVV1.2
4117912
EAN.
6418677611735
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 260 mm |
Width | 260 mm |
Height/depth | 72 mm |
Diameter | 260 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION