Diffuser Opal diffuser AVD370 PIR
Ensto AVD370
ENSTO
Diffuser Opal diffuser AVD370 PIR
REF. AVV370.1
4117116
EAN.
6418677623509
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Luminaire cover |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Kind of luminaire cover/post globe | Opal |
Colour | White |
Length | 370 mm |
Width | 370 mm |
Height/depth | 20 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION