Skip to main content
Logo print

Cross piece tray 100 mm WH

MP Cable Trays Steel MP Bolagen

Cross piece tray 100 mm WH

REF. MP-429V 1467742 EAN. 7394333149813
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 45 mm
Cable tray width 100 mm
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized and coated
Colour White
RAL-number 9010

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details