Cross connector 2-pole, 1.5 mm²
Ensto Clampo Compact
ENSTO
Cross connector 2-pole, 1.5 mm²
REF. KRL1505.02
1967602
EAN.
6418677111860
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 2 |
Explosion-tested version 'Ex e' | No |
Rated current In | 17.5 A |
Rated voltage | 450 V |
Insulated | Yes |
---|---|
With shock protection | No |
Mounting method | Screwable |
Modular spacing | 5 mm |
Colour | Black |