Cover joint for snap-on trunking Black Edition - width 45 mm
Snap-on Black Edition DLP Trunking LG
Legrand
Cover joint for snap-on trunking Black Edition - width 45 mm
REF. LG-075785
EAN.
3245060757854
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Black |
RAL-number | 9017 |
Documentation
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION