FILTERS
Clear all
Category
Technical characteristics
-
Cover width
-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Shape
-
Surface protection
-
Model
-
Model
-
Type of fastening
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/075669_pw_134915.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075669
Cover joint width 45 - for snap-on trunking - white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075785-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. LG-075785
Cover joint for snap-on trunking Black Edition - width 45 mm
You can only compare 4 products, you must remove 1 to add this one