Control accessory AMJK2S SPRING BRACKET PAIR WH
Ensto Monix Slim IP44
ENSTO
Control accessory AMJK2S SPRING BRACKET PAIR WH
REF. AMJK2SV
4360038
EAN.
6410043600381
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 45 mm |
---|---|
Width | 73 mm |
Height | 95 mm |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION