Connection box 5-pole socket, L1
Panel Heater Boxes
ENSTO
Connection box 5-pole socket, L1
REF. KDN502
EAN.
6418677722493
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. conductor cross section | 4 mm² |
---|---|
Equipped with | Push-in clamp |
Shape | Rectangular |
Mounting method | Wall-/ceiling mounting |
Inlet from the rear | Yes |
Length | 121 mm |
Width | 95 mm |
Depth | 21 mm |
Tackable | No |
Number of inlets | 5 |
Type of housing feed-through | Preembossing |
Material | Plastic |
Surface protection | Untreated |
Colour | White |
Degree of protection (IP) | IP21 |
---|---|
Cover model | Suitable for snap-in connector (manufacturer specific) |
Cover attachment | Snapped on |
Castable | No |
With casting compound | No |
Sealable | No |
Rated insulation voltage Ui | 400 V |
Circuit integrity | None |
With screening | No |
Weatherproof | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |