Connecting box Control, DALI
EnstoNet
ENSTO
Connecting box Control, DALI
REF. NGJKM525.WG
1932171
EAN.
6418677725036
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Rated current to luminaire | 20 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Number of inputs | 2 |
Number of outputs | 5 |
Mechanical coding | Yes |
Colour coding/contact insert | Multi-coloured |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
---|---|
Housing material | Polyamide (PA) |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Length | 220 mm |
Height | 31 mm |
Width | 139 mm |
Type of distributor | Switching distributor |
Type of integrated switching | Other |
Mounting possibility | Integrated |