Centre plate Cent. pl.2xCAT6,Keystone wh.
Ensto Intro Data Products
ENSTO
Centre plate Cent. pl.2xCAT6,Keystone wh.
REF. MJ6UK-INTRO-DATA-KEYWWFI
7208916
EAN.
6418677343414
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | Yes |
Imprintable label | With indication plate |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Type of fastening | Mounting with screw |
Suitable for degree of protection (IP) | IP21 |
Documentation
1 document
Installation Guide
SELECT AN ACTION