Ceiling support 75 mm FZ
MP Cable Trays Steel
MP Bolagen
Ceiling support 75 mm FZ
REF. MP-513Z
1467610
EAN.
7394333114897
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 75-75 mm |
---|---|
Suitable for cable management system height | 45-45 mm |
Model | Other |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Tray mounting | Screwable |
Suitable for circuit integrity | No |
Material | Steel |