-
Plate height
-
Material
-
Material
-
Material
-
Plate width
-
Material quality
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Working length
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Working length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Surface protection
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Bottom perforation
-
NATO-mounting holes
-
Type of connector
-
Useful cross section
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
With cover
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Load test type according to IEC 61537
-
Possible support spacing
-
Possible support spacing
-
Safe working load according to IEC 61537 with support spacing 0.5 m
-
Safe working load according to IEC 61537 with support spacing 1.0 m
-
Safe working load according to IEC 61537 with support spacing 1.5 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 6.0 m
-
Safe working load according to IEC 61537 with support spacing 7.0 m
-
Safe working load according to IEC 61537 with support spacing 8.0 m
-
Safe working load according to IEC 61537 with support spacing 9.0 m
-
Safe working load according to IEC 61537 with support spacing 10.0 m
-
Safe working load according to IEC 61537 with support spacing 11.0 m
-
Safe working load according to IEC 61537 with support spacing 12.0 m
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2062-R.jpg)
1441220
Office trunking cover XYRV2062 56x10x3000 mm
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2082-R.jpg)
1441221
Office trunking cover XYRV2082 76x9x3000 mm SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2122-R.jpg)
1441222
Office trunking cover XYRV2122 110x15x3000 mm
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYHU10300-R.jpg)
1440832
Screw staff XYHU10300 Threaded rod M10 Al
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2106-R.jpg)
1441230
Wall bracket XYRV2106
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2108-R.jpg)
1441231
Wall bracket XYRV2108
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2112-R.jpg)
1441232
Wall bracket XYRV2112
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV106K-R.jpg)
1441205
Lighting trunking XYRV106K C4 Al 66x60x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV106M-R.jpg)
1441201
Lighting trunking XYRV106M C4 Al 66x44x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV108K-R.jpg)
1441206
Lighting trunking XYRV108K Al 80x60x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV108K-3-R.jpg)
1441256
Lighting trunking XYRV108K-3 Al 80x60x6000 VAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV108M-R.jpg)
1441202
Lighting trunking XYRV108M Al 80x44x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV112K-R.jpg)
1441207
Lighting trunking XYRV112K Al 120x60x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV112M-R.jpg)
1441203
Lighting trunking XYRV112M Al 120x44x6000
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV203-R.jpg)
1440819
Mounting rail Suspension bar flat XYRV203 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV202-R.jpg)
1440817
Coupling piece Pin joint XYRV202 SYSTEMAL
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2355-R.jpg)
1441215
Ceiling bracket XYRV2355 Support
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV2406-R.jpg)
1441210
Ceiling bracket XYRV2406 SYSTEMAL