Ceiling support 100 mm FZ
MP Cable Trays Steel
MP Bolagen
Ceiling support 100 mm FZ
REF. MP-523Z
1467612
EAN.
7394333115283
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 100-100 mm |
---|---|
Suitable for cable management system height | 45-45 mm |
Model | Other |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Tray mounting | Screwable |
Suitable for circuit integrity | No |
Material | Steel |