Cantilever arm, 850-1100 mm
MP Cable Ladders Steel
MP Bolagen
Cantilever arm, 850-1100 mm
REF. MP-179Z
1467078
EAN.
7394333005393
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 100 mm |
---|---|
Width | 35 mm |
Height | 280 mm |
Suitable for cable management system width | 200-600 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1250 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |