Skip to main content
Logo print

Cable guide - 20x12.5 mm - L. 2.10 m - with adhesive - white

Cables Guide LG Legrand

Cable guide - 20x12.5 mm - L. 2.10 m - with adhesive - white

REF. LG-648905 1473200 EAN. 3414970754431

Cable guide allows distribution and protection of various cables in an electrical installation

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 12.5 mm
Width 20 mm
Length 2010 mm
Useful cross section 160 mm²
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour White
Transparent No
RAL-number 9003
Number of permanent partitions 0
Number of plug-in partitions 0
Type of fastening Self-adhesive and bottom perforation
Cover model Loose
With cable fixing clip Yes
With protective foil No
With duct connector No
Delivery on roll No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Storage temperature -5-60 °C

Documentation

1 document
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details