FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Transparent
-
Material
-
Material quality
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Number of permanent partitions
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
Legrand
Cables Guide LG
REF. LG-648905
1473200
1473200
Cable guide - 20x12.5 mm - L. 2.10 m - with adhesive - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
Cables Guide LG
REF. LG-648906
1473201
1473201
Cable guide - 32x16 mm - L. 2.10 m - with adhesive - white
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-601017
1473370
1473370
CABLE GUIDE BLACK DIA. 7/9 L2,1M ADHESIVE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-601018
1473371
1473371
CABLE GUIDE BLACK DIA. 3/6 L2,1M ADHESIVE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-601019
1473372
1473372
CABLE GUIDE BLACK DIA. 7/9 L1,2M ADHESIVE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-601020
1473373
1473373
CABLE GUIDE BLACK DIA. 3/6 L1,2M ADHESIVE
You can only compare 4 products, you must remove 1 to add this one