Bollard luminaire CITRINE D 20LED SYMM 9W 740
Schréder Citrine
Schréder
Bollard luminaire CITRINE D 20LED SYMM 9W 740
REF. CITRID-000500-D9QG-0N
4534530
EAN.
6438389005509
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of luminaire | Bollard luminaire |
---|---|
With base plate | Yes |
With light sensor | No |
With movement sensor | No |
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | Grey |
Material cover | Plastic, transparent |
Voltage type | AC |
Max. system power | 9 W |
Rated luminous flux according to IEC 62722-2-1 | 840 lm |
---|---|
Luminaire efficacy | 93 lm/W |
Colour of light | White |
Colour rendering index CRI | 70-79 |
Power factor | 0.9 |
Width | 110 mm |
Height/depth | 1000 mm |
Length | 110 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 2 |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |